Search Title

/content/bendixking/us/en/search.html
×

Do you know that your internet browser is out of date?

Your browser is out of date, and may not be compatible with our website.

Please use IE11, or download the latest version of Chrome, Firefox or Edge.

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

KN 63

KN 63 100 watt, 200-channel remote DME system utilizing Large Scale Integrated (LSI) circuit technology

Only BendixKing Silver Crown KN 63 offers so many high-performance DME features in one compact, low-cost package.

The TSO'd KN 63 is a complete 100 watt, 200-channel remote DME system utilizing Large Scale Integrated (LSI) circuit technology. Offering significant advantages in DME reliability and performance, the KN 63 is all solid-state (no transmitter tubes) and can be installed with either single or dual panel indicators.

Distances up to 389 nm (at line-of-sight altitude), groundspeeds up to 999 knots and time-to-station up to 99 minutes are computed digitally and displayed simultaneously on the KDI 574 panel display.

Distance lock-on is virtually instantaneous (usually within one second) with accurate groundspeed and time-to-station readouts following in less than a minute.

Specifications
Power Required11-33 VDC at 17 watts max. with two indicators
Maximum Altitude50,000 ft.
WeightKN 63: 2.8 lbs. (1.27 kg)
KDI 574: 0.7 lbs. (0.318 kg)
WidthKN 63: 1.18 in. (3.00 cm)
KDI 574: 3.50 in. (8.89 cm)
HeightKN 63: 6.50 in. (16.51 cm)
KDI 574: 1.35 in. (3.43 cm)
LengthKN 63: 11.55 in. (29.34 cm)
KDI 574: 8.35 in. (21.21 cm)
TSOC66a
DO160ENV KN 63: /A2D2/A/MN/XXXXXXZAAAA
KDI 574: /A1D1/A/KPS/XXXXXXZBAAA

*Prices listed are manufacturer’s suggested retail prices (MSRP).  Actual price is determined by BendixKing’s authorized dealers and may vary depending on, among other things, country, region, installation costs and any additional parts that may be required.  For more complete pricing information, please contact an authorized BendixKing dealer.