Search Title

/content/bendixking/us/en/search.html
×

Do you know that your internet browser is out of date?

Your browser is out of date, and may not be compatible with our website.

Please use IE11, or download the latest version of Chrome, Firefox or Edge.

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

KI 229

The KI 229 RMI displays the magnetic heading of your aircraft and magnetic bearings

Known for its reliability, KI 229 radio magnetic indicator displays the magnetic heading of your aircraft (slaved off the KCS 55A or KCS 305 Compass System) and magnetic bearings for either a VHF omnidirectional range (VOR) or an automatic direction finder (ADF). It does this with two needles read over a compass card.

Use the versatile KI 229 with the following navigational receivers: KN 53, KNR 615, KNR 630/631/632/633, KNR 634, KNR 665, and KNR 665A. You can also employ it with the KNS-80 and KNS-81 area navigational systems. It works well with the KCS 305 and KCS 55/55A compass systems and the KR 87 and KDF 806 automatic direction finder receivers. Available with 14/28 or 5 volt lighting. TSO'd.

Specifications
Power Required11-33 VDC @ 750 mA max. 
Lighting Power14/28 VDC or 5 VDC/AC
Weight2.80 lbs. (1.30 kg)
Width3.25 in. (8.26 cm)
Height3.25 in. (8.26 cm)
Length8.00 in. (20.32 cm)

*Prices listed are manufacturer’s suggested retail prices (MSRP).  Actual price is determined by BendixKing’s authorized dealers and may vary depending on, among other things, country, region, installation costs and any additional parts that may be required.  For more complete pricing information, please contact an authorized BendixKing dealer.