Search Title

/content/bendixking/us/en/search.html
×

Do you know that your internet browser is out of date?

Your browser is out of date, and may not be compatible with our website.

Please use IE11, or download the latest version of Chrome, Firefox or Edge.

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

KI 209

The KI 209 VOR/LOC/Glideslope Indicator with built-in VOR/LOC converter has pivoted needle action, a plastic lens and internal lighting

Stay on course with the affordable KI 209 VOR/LOC/Glideslope indicator with a built-in converter. It comes with a pendulum indicator needle, VOR/LOC and glideslope warning flags, a to-from indicator, and an omnibearing selector (OBS). The KI 209 requires an external glideslope receiver for input.

Use the KI 209 with the KX 155/155A/170/175 NAV/COMMs, the KN 53 and KNR 630/631/632 navigational receivers, and the KN 73/75 glideslope receivers.
  
Comes internally lit with a plastic bezel and lens.

Specifications
Power Required14/28 VDC @ 60 mA max
Lighting Power14/28 VDC
Weight1.20 lbs. (0.54 kg)
Width3.25 in. (8.26 cm)
Height3.25 in. (8.26 cm)
Length8.00 in. (20.32 cm)

*Prices listed are manufacturer’s suggested retail prices (MSRP).  Actual price is determined by BendixKing’s authorized dealers and may vary depending on, among other things, country, region, installation costs and any additional parts that may be required.  For more complete pricing information, please contact an authorized BendixKing dealer.