Search Title

/content/bendixking/us/en/search.html
×

Do you know that your internet browser is out of date?

Your browser is out of date, and may not be compatible with our website.

Please use IE11, or download the latest version of Chrome, Firefox or Edge.

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

KI 203

Stay on course with the top-quality KI 203 VOR/LOC radio navigation indicator

Stay on course with the top-quality KI 203 VOR/LOC radio navigation indicator, which comes with a built-in converter. It also features left-to-right meter movement, as opposed to pendulum, making the indicator easy to read.

Because the needle remains vertical throughout its range of travel, the pilot can better determine the degree of correction needed to stay on course. The KI 203 also has warning flag, to-from indicator and an omnibearing selector (OBS). Chose the optional course datum synchro to link the KI 203 to a compass system such as the KCS 55A. 

This option saves the pilot from continually manually adjusting the degree of correction.

Use the KI 203 with the KN 53 navigational receiver and the KX 155/155A/170/175 series NAV/COMMs.
Comes internally lit with a metal bezel and a glass lens. TSOd.

Specifications
Power Required11-33 VDC @ 75 mA max 
Lighting Power14/28 VDC
Weight1.60 lbs (0.73 kg)
Width3.25 in. (8.26 cm)
Height3.25 in. (8.26 cm)
Length9.85 in. (25.02 cm)

*Prices listed are manufacturer’s suggested retail prices (MSRP).  Actual price is determined by BendixKing’s authorized dealers and may vary depending on, among other things, country, region, installation costs and any additional parts that may be required.  For more complete pricing information, please contact an authorized BendixKing dealer.