Search Title

/content/bendixking/us/en/search.html
×

Do you know that your internet browser is out of date?

Your browser is out of date, and may not be compatible with our website.

Please use IE11, or download the latest version of Chrome, Firefox or Edge.

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

KDI 572

Distance Measuring Equipment (DME) master display

The top-quality KDI 572 distance measuring equipment (DME) master display controls and displays information from a remote DME transmitter/receiver. It displays distance, groundspeed, and time-to-station all at the same time. Slant-range distance is computed digitally and displayed up to the maximum range of 399 nautical miles.

Station lock-on is typically achieved within three seconds, with accurate groundspeed and time to station computations becoming available within one minute.

The KDI 572's single control switch makes it easy it operate the entire DME system as well as DME channeling. It has settings for ON/OFF, NAV 1, NAV 2 and DME HOLD. Tune the remote DME to NAV 1 or NAV 2.  DME HOLD allows the DME to stay on the current frequency, while the navigational receiver is re-tuned to another. Comes with an indicator for area navigation (RNAV) to let you know if the displayed distance and time are to a waypoint or a radio navigation beacon. Compact in size, the KDI 572 takes up a minimal amount of cockpit space. A light-sensing photocell provides automatic dimming for the gas charge display. Available with 28 or 5 VDC lighting.

 
Use with the KN 63, KDM 706, KDM 706A, or KTU 709. TSOd

Specifications
Weight 0.80 lb. (0.36 kg)
Width3.50 in. (8.89 cm)
Height1.35 in. (3.43 cm)
Length6.47 in. (16.43 cm)

Available Downloads 
Available Downloads 
Size

*Prices listed are manufacturer’s suggested retail prices (MSRP).  Actual price is determined by BendixKing’s authorized dealers and may vary depending on, among other things, country, region, installation costs and any additional parts that may be required.  For more complete pricing information, please contact an authorized BendixKing dealer.