Search Title

/content/bendixking/us/en/search.html
×

Do you know that your internet browser is out of date?

Your browser is out of date, and may not be compatible with our website.

Please use IE11, or download the latest version of Chrome, Firefox or Edge.

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

BendixKing AeroNav
BendixKing AeroNav

AeroNav

Modernize your aircraft cockpit with AeroNav GPS Navigation/Communication/MFD system for a safer flight experience

The AeroNav series is designed as a slide in replacement for the GNS 430 and GNS 530 legacy navigators to minimize installation time and cost.

The AeroNav full-featured GPS/FMS/NAV/COM product suite makes your flying experience easier and highly efficient as it offers two ways of accessing the screen which help reduce head-down time:

  • A highly advanced touch screen enabling you to navigate with fewest number of keystrokes
  • Dedicated knobs and buttons so you can access the screen in case of turbulence

INNOVATIVE

The innovative touch screen, with minimal screen-navigation time, gives you hassle-free access to the information you need. In addition, the precise Synthetic vision gives you the view that you need, right on your navigation screen.

The Synthetic vision comes with a choice of an out-the-window view or an in-trail view, and is included at no additional charge.

INTELLIGENT

To expedite the navigation through the touch screen, AeroNav features a predictive next waypoint entry based upon its proximity to your current location or the previous waypoint in your flight plan. The built-in artificial intelligence auto-fills the remaining characters for a waypoint based upon distance from the current position, avoiding the need to review the entire database to get to the desired entry. This dramatically reduces the effort in screen usage.

Increased safety and time efficiency

AeroNav reduces data entry by as much as 75%, reducing head-down time, and ultimately increasing efficiency and safety. Tests have been conducted and have shown that reduction in button pushes and knob twists go down by an average of over 60%.

Designed with you in mind

The easy-to-use user interface offers dropdown menus that are designed to provide easy data entry of airways, exit waypoints, destinations, and approach procedures. AeroNav can automatically create user-defined waypoints to further ease flight planning tasks.

CONNECTED

The AeroNav offers built-in Bluetooth and Wi-Fi, so your favorite flight apps will always be part of your toolkit.

Jeppesen Charts

AeroNav Jeppesen’s chart services displays electronic terminal and approach charts and airport diagrams and includes a geo-referenced overlay of aircraft present position and current flight plan. AeroNav dramatically reduces the pilot workload and enhances situational awareness with one-button access to the worldwide library of Jeppesen electronic charts and airport diagrams. Charts databases are quickly and easily updatable via the USB port on the AeroNav bezel using virtually any standard USB memory stick.

AeroNav/IFD100 App for iPad

This App acts as an additional instance of an AeroNav, where you can edit your flight plan, monitor your map for ADS-B weather & traffic, and independently view pages. Up to two iPads running the AeroNav/IFD100 App can be connected to a single AeroNav and allow large screen capabilities at a no additional cost.

AeroNav/IFD Trainer App for iPad

Use the AeroNav/IFD Trainer App on your iPad to discover how easy it is to fly with AeroNav. Enter a new origin in the powerful yet simple to use FMS and fly around that location following easy to add flight plan procedures.

Below is a list of applications and required software levels needed to interact with the AeroNav.

  • ForeFlight 7.6 or later and AeroNav software Release 10.1.1.0
  • Seattle Avionics FlyQ EFB 2.4 and AeroNav software Release 10.1.1.0
  • Flightplan.com FltPlan Go 4.4.6 and AeroNav software Release 10.1.1.0
  • AvPlan EFB and AeroNav software Release 10.1.1.0

Click here to register your AeroNav unit and activate your 60-day Jeppesen trial.

EXPLORE OUR OPTIONS

Choose the AeroNav model that suits your needs the best andupgrade your system for the best flying experience in the market.

AERONAV 910/905

The AeroNav 910 is the flagship of AeroNav product line. It gives the pilot the optimal situational awareness using both out-thewindow and in-trail synthetic vision and wireless connectivity.

AeroNav 905 without VHF navigation and communication.

AERONAV 900/880

The AeroNav 900 is a fullfeatured GPS/FMS/NAV/COM with hybrid touch, wireless connectivity, and synthetic vision built right in.

AeroNav 880 without VHF navigation and communication.

AERONAV 800/780

The AeroNav 800 leverages nearly all the functionality of the AeroNav 900 and 910 navigators, but with a smaller form factor well-suited where panel space is at a premium.

AeroNav 780 without VHF navigation and communication.

AeroNav 900/880   &   AeroNav 910/905

Specifications

  • 5.7” diagonal with touch screen
  • Full VGA - 640 x 480 pixels
  • 65,535 colors
  • Ultrabright sunlight readable with LED backlighting

Dimensions

  • Width: 6.30" (16.0cm)
  • Height: 4.60“ (11.7cm)
  • Depth: 11.00“(27.5cm) behind panel including connectors
  • Weight (including tray & connectors)
  • AeroNav 910 - 9.19 lb (4.17 kg)
  • AeroNav 900 - 8.79 lb (3.99 kg)
  • VHF COM Power Output (900 and 910 only)
  • 10 Watts nominal
  • Optional 16Watt (for 28vdc installations only)

AeroNav 800/780

Specifications

  • 4.8” diagonal with touch screen
  • 640 x 235 pixels
  • 65,535 colors
  • Ultrabright sunlight readable with LED backlighting

Dimensions

  • Width: 6.30" (16.0cm)
  • Height: 2.66“ (6.73cm)
  • Depth: 11.0“(27.5cm) behind panel including connectors
  • Weight (including tray & connectors)
  • AeroNav 800 - 6.88 lb (2.34 kg)
  • 11 - 33VDC
  • 4.4A/6.5A transmit @14vdc
  • 2.2A/4.0A transmit @28vdc   

The AeroNav offers built-in Bluetooth and Wi-Fi, so your favorite flight apps will always be part of your toolkit.  

 Click here to register your AeroNav unit and activate your 60-day Jeppesen trial.

Features and CapabilitiesAeroNav 910AeroNav 900AeroNav 800
FMS / GPS✔✔✔
3D synthetic vision system✔✔✔
Attitude reference system with SVS✔  
VHF NAV✔✔✔
VHF COM✔✔✔
Wi-Fi✔✔Optional
Bluetooth✔✔Optional
Predictive terrain collision alert✔✔Optional
Radar DisplayOptionalOptional*
VideoOptionalOptional 
*When paired with AeroNav 900 or 910 with radar unlock

Available Downloads 
Available Downloads 
Size

AeroNav 900 GPS navigator

RELATED PRODUCTS

RELATED CONTENT

*Prices listed are manufacturer’s suggested retail prices (MSRP).  Actual price is determined by BendixKing’s authorized dealers and may vary depending on, among other things, country, region, installation costs and any additional parts that may be required.  For more complete pricing information, please contact an authorized BendixKing dealer.